Part No. 799100 MOMS LORE EUK
GTIN 4013364237094, Customs tariff No. (EU): 90303370, Gross weight: 16.50 kg, PU: 1.00 szt.
Technical data
Measuring range | 0.01 µΩ … 500 mΩ |
Min. resolution | 1 nΩ |
Measuring accuracy | 100 nΩ |
Type of measurement | Four-conductor measurement |
Measuring current | Approx. 30 A … 70 A |
Interface | USB 2.0 connection |
Wymiary kufra (wys. x sz. x gł.) | 190 x 500 x 450 mm |
Weight (with accessories) | Approx. 9 kg |
Temperature range | –10 °C ... +40 °C |