Part No. 767133 MA DCA HR LRM
GTIN 4013364073494, Customs tariff No. (EU): 90309000, Gross weight: 97.50 g, PU: 1.00 szt.
Technical data
Dimensions | 90 x 50 x 30 mm |
Plug spacing | 19 mm |
Socket spacing | 14 mm |
Type of plug | 2 multilam plugs (Ø4 mm) |
Type of test socket | 2 sockets (Ø4 mm) |
Part No. 767136 MA DCA LR LRM
GTIN 4013364081109, Customs tariff No. (EU): 90309000, Gross weight: 65.00 g, PU: 1.00 szt.
Technical data
Dimensions | 100 x 50 x 30 mm |
Plug spacing | jack, 6.3 mm |
Socket spacing | 14 mm |
Type of plug | 1 jack |
Type of test socket | 2 sockets (Ø4 mm) |