Part No. 767101 SAG DCA P HR GA
GTIN 4013364069541, Customs tariff No. (EU): 90303320, Gross weight: 60.00 g, PU: 1.00 szt.
Technical data
Dimensions | 40 x 48 x 35 mm |
Plug spacing | 19 mm |
Indication threshold (HR system) | 90 V |
Input impedance (HR system) | 36 MOhms |
Part No. 767102 SAG DCA P LRM GA
GTIN 4013364074064, Customs tariff No. (EU): 90303320, Gross weight: 62.00 g, PU: 1.00 szt.
Technical data
Dimensions | 40 x 48 x 35 mm |
Plug spacing | 14 mm |
Indication threshold (LRM system) | 5 V |
Input impedance (LRM system) | 2 MOhms |