Part No. 766916 PSO M8 PHE
GTIN 4013364106840, Customs tariff No. (EU): 90309000, Gross weight: 125.00 g, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 1 ... 24 kV |
| Total length (lG ) | 420 mm |
| Length (l1 ) | 300 mm |
| Diameter | 11 mm |
| For use at | ^ |
| Suitable for | PHE4, PHE III, PHE |
Part No. 766960 PSO M8 PHE L800
GTIN 4013364109629, Customs tariff No. (EU): 90309000, Gross weight: 310.00 g, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 1 ... 24 kV |
| Total length (lG ) | 890 mm |
| Diameter | 14 mm |
| For use at | _ |
| Suitable for | PHE4, PHE III, PHE |
Part No. 766940 PSO M8 W25 PHE
GTIN 4013364080485, Customs tariff No. (EU): 90309000, Gross weight: 145.00 g, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 1 ... 24 kV |
| Total length (lG ) | 450 mm |
| Length (l1 ) | 280 mm |
| Diameter | 11 mm |
| For use at | ^ |
| Suitable for | PHE4, PHE III, PHE |
Part No. 766941 PSO M8 W45 PHE
GTIN 4013364080478, Customs tariff No. (EU): 90309000, Gross weight: 150.00 g, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 1 ... 24 kV |
| Total length (lG ) | 395 mm |
| Length (l1 ) | 280 mm |
| Diameter | 11 mm |
| For use at | ^ |
| Suitable for | PHE4, PHE III, PHE |
Part No. 766950 PSO M8 W90 PHE
GTIN 4013364090668, Customs tariff No. (EU): 90309000, Gross weight: 339.00 g, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 1 ... 24 kV |
| Total length (lG ) | 200 mm |
| Length (l1 ) | 370 mm |
| Diameter | 20 mm |
| For use at | ^ |
| Suitable for | PHE4, PHE III, PHE |