Wskaźnik napięcia PHG II
- Cost-effective
- Reliable indication
Details
Part No. 766706 PHG2 6
GTIN 4013364094307, Customs tariff No. (EU): 90303370, Gross weight: 1720.00 g, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 6 kV |
| Total length (lG ) | 1425 mm |
| Insertion depth (IO ) | 720 mm |
Part No. 766710 PHG2 10
GTIN 4013364094314, Customs tariff No. (EU): 90303370, Gross weight: 2.62 kg, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 10 kV |
| Total length (lG ) | 1425 mm |
| Insertion depth (IO ) | 720 mm |
Part No. 766720 PHG2 20
GTIN 4013364094321, Customs tariff No. (EU): 90303370, Gross weight: 2.62 kg, PU: 1.00 szt.
Technical data
| Nominal voltage (UN ) | 20 kV |
| Total length (lG ) | 1425 mm |
| Insertion depth (IO ) | 720 mm |