Bezdotykowy wskaźnik napięcia ASP - zestaw
:quality(98)/dehn-international.com/store/f/59188067/HDVORSCHAU/767571a0003_16-9.jpg)
:quality(98)/dehn-international.com/store/f/59188067/HDVORSCHAU/767571a0003_16-9.jpg)
- Easy to use due to compact design
- Cost-effective / space-saving transport
Details
:quality(98)/dehn-international.com/store/f/59188068/HDVORSCHAU/767571az1_E.jpg)
The green ring on the ASP distance voltage detector with category "L" electric field sensor is used to make contact with the last earthed protective fitting in such a way that the electric field sensor points in the direction of the overhead conductor fixed at the other end of the insulator.
:quality(98)/dehn-international.com/store/f/59188068/HDVORSCHAU/767571az1_E.jpg)
:quality(98)/dehn-international.com/store/f/59188069/HDVORSCHAU/767571az2_E.jpg)
The green ring on the arm of the ASP distance voltage detector with category "S" electric field sensor is used to make contact with the lowest insulator plate at a right angle.
If an earthed protective fitting is available, contact is made at the next possible insulator plate above the protective fitting.
:quality(98)/dehn-international.com/store/f/59188069/HDVORSCHAU/767571az2_E.jpg)
:quality(98)/dehn-international.com/store/f/59188070/HDVORSCHAU/767571_Fam_Stu%CC%88ckliste_E.jpg)
:quality(98)/dehn-international.com/store/f/59188070/HDVORSCHAU/767571_Fam_Stu%CC%88ckliste_E.jpg)
Part No. 767571 ASPS 110 420 L
GTIN 4013364124967, Customs tariff No. (EU): 90303370, Gross weight: 2.23 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 960 mm |
Part No. 767565 ASPS 110 132 16.7 L
GTIN 4013364143760, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 110 ... 132 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 960 mm |
DB drawing no. | 3 Eku 710 002 |
Part No. 767572 ASPS 110 420 S
GTIN 4013364124974, Customs tariff No. (EU): 90303370, Gross weight: 2.21 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 1000 mm |
Part No. 767582 ASP 110 420 S
GTIN 4013364144569, Customs tariff No. (EU): 90303370, Gross weight: 1.47 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 1000 mm |
Part No. 767573 ASPS 110 420 S L
GTIN 4013364134270, Customs tariff No. (EU): 90303370, Gross weight: 4.94 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 1000 mm |