Głowice pomiarowe

Test prod with integrated test electrode allows safe contact with the part of an installation to be tested

Do wskaźnika napięcia PHE III do 30 kV / kategoria "S"

5 Products

Part No. 767760 S60 PS PHE 285

GTIN 4013364072947, Customs tariff No. (EU): 90309000, Gross weight: 177.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 320 mm
Insertion depth (IO ) 285 mm

Product 767760 was added to Notepad.

Product 767760 was added to the cart.

Part No. 767761 S61 PS PHE 435

GTIN 4013364072954, Customs tariff No. (EU): 90309000, Gross weight: 282.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 470 mm
Insertion depth (IO ) 435 mm

Product 767761 was added to Notepad.

Product 767761 was added to the cart.

Part No. 767762 S62 PS PHE 620

GTIN 4013364072961, Customs tariff No. (EU): 90309000, Gross weight: 352.90 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 655 mm
Insertion depth (IO ) 620 mm

Product 767762 was added to Notepad.

Product 767762 was added to the cart.

Part No. 767763 S63 PS PHE 780

GTIN 4013364072978, Customs tariff No. (EU): 90309000, Gross weight: 528.80 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 815 mm
Insertion depth (IO ) 780 mm

Product 767763 was added to Notepad.

Product 767763 was added to the cart.

Part No. 767764 S64 PS PHE 880

GTIN 4013364072114, Customs tariff No. (EU): 90309000, Gross weight: 506.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 915 mm
Insertion depth (IO ) 880 mm

Product 767764 was added to Notepad.

Product 767764 was added to the cart.


Do wskaźnika napięcia PHE III powyżej 30 kV / kategoria "S"

1 Product

Part No. 767771 S66 PS PHE 880

GTIN 4013364115118, Customs tariff No. (EU): 90309000, Gross weight: 600.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 915 mm
Insertion depth (IO ) 880 mm

Product 767771 was added to Notepad.

Product 767771 was added to the cart.


Do wskaźnika napięcia PHE III powyżej 30 kV / kategoria "S", zakodowana

1 Product

Part No. 769701 S66PS PHE880 C SN7771

GTIN 4013364242470, Customs tariff No. (EU): 90309000, Gross weight: 770.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 915 mm
Insertion depth (IO ) 880 mm
Type Coded

Product 769701 was added to Notepad.

Product 769701 was added to the cart.


Do wskaźnika napięcia PHE III do 30 kV / kategoria "L"

1 Product

Part No. 767766 L71 PS PHE 185

GTIN 4013364091696, Customs tariff No. (EU): 90309000, Gross weight: 129.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 220 mm
Insertion depth (IO ) 185 mm

Product 767766 was added to Notepad.

Product 767766 was added to the cart.


Do wskaźnika napięcia PHE III powyżej 30 kV / kategoria "L"

1 Product

Part No. 767772 L72 PS PHE 405

GTIN 4013364115101, Customs tariff No. (EU): 90309000, Gross weight: 280.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 415 mm
Insertion depth (IO ) 380 mm

Product 767772 was added to Notepad.

Product 767772 was added to the cart.


Do rozdzielnic Siemens 8CK

Category "S" for voltage detector PHE III Part No. 767 721, 767 951, 767 722, 767 740 and 767 940.

1 Product

Part No. 767768 S63 PS PHE 8CK

GTIN 4013364113190, Customs tariff No. (EU): 90309000, Gross weight: 445.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (IG ) 880 mm
Insertion depth (IO ) 845 mm

Product 767768 was added to Notepad.

Product 767768 was added to the cart.


Do wskaźnika napięcia PHE 15 kV / 16,7 Hz

Test prod suitable for indicator with test prod Part No. 766 677.

1 Product

Part No. 766619 PS PHE 15 16.7

GTIN 4013364120488, Customs tariff No. (EU): 90309000, Gross weight: 600.00 g, PU: 1.00 szt.


Images

 

Technical data

Total length (IG ) 1060 mm

Product 766619 was added to Notepad.

Product 766619 was added to the cart.


back to top