Your dashboard services.
Register to access all tools.

Wskaźnik napięcia PHE4 (brytyjski poziom napięcia)

  • Self-test of all live parts (including test prod category "S")
  • Unique plug-in coupling system
  • Integrated visual and acoustic indication
  • Also for use in wet weather conditions

Napięcia znamionowe do 33 kV / 50 Hz, gwint M12

Category "S" for switchgear installations and overhead lines.

5 Products

Part No. 783033 PHE4 3.3 S

GTIN 4013364310162, Customs tariff No. (EU): 90303370, Gross weight: 2.41 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 3.3 kV
Total length (lG ) 1030 mm
Insertion depth (lO ) 230 mm
*) all circuits including test prod

Product 783033 was added to Notepad.

Product 783033 was added to the cart.

Part No. 783066 PHE4 6.6 S

GTIN 4013364310148, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 6.6 kV
Total length (lG ) 1030 mm
Insertion depth (lO ) 230 mm
*) all circuits including test prod

Product 783066 was added to Notepad.

Product 783066 was added to the cart.

Part No. 783011 PHE4 11 S

GTIN 4013364310131, Customs tariff No. (EU): 90303370, Gross weight: 2.38 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 11 kV
Total length (lG ) 1030 mm
Insertion depth (lO ) 230 mm
*) all circuits including test prod

Product 783011 was added to Notepad.

Product 783011 was added to the cart.

Part No. 783022 PHE4 22 S

GTIN 4013364310117, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 22 kV
Total length (lG ) 1200 mm
Insertion depth (lO ) 400 mm
*) all circuits including test prod

Product 783022 was added to Notepad.

Product 783022 was added to the cart.

Part No. 783045 PHE4 33 S

GTIN 4013364310094, Customs tariff No. (EU): 90303370, Gross weight: 2.48 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 33 kV
Total length (lG ) 1720 mm
Insertion depth (lO ) 920 mm
*) all circuits including test prod

Product 783045 was added to Notepad.

Product 783045 was added to the cart.


Zakres napięcia znamionowego do 33 kV / 50 Hz, gwint M12

Category "S" for switchgear installations and overhead lines.

3 Products

Part No. 783233 PHE4 3.3 11 S

GTIN 4013364310063, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 3.3 ... 11 kV
Total length (lG ) 1410 mm
Insertion depth (lO ) 610 mm
*) all circuits including test prod

Product 783233 was added to Notepad.

Product 783233 was added to the cart.

Part No. 783243 PHE4 6.6 22 S

GTIN 4013364310018, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 6.6 ... 22 kV
Total length (lG ) 1600 mm
Insertion depth (lO ) 800 mm
*) all circuits including test prod

Product 783243 was added to Notepad.

Product 783243 was added to the cart.

Part No. 783255 PHE4 11 33 S

GTIN 4013364309982, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 11 ... 33 kV
Total length (lG ) 1720 mm
Insertion depth (lO ) 920 mm
*) all circuits including test prod

Product 783255 was added to Notepad.

Product 783255 was added to the cart.


Zakres napięcia znamionowego do 33 kV / 50 Hz, zmienny zakres, gwint M12

Category "S" for switchgear installations and overhead lines.

2 Products

Part No. 783511 PHE4 U 6.6 11 S

GTIN 4013364309937, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 6.6 / 11 kV
Total length (lG ) 1030 mm
Insertion depth (lO ) 230 mm
*) all circuits including test prod

Product 783511 was added to Notepad.

Product 783511 was added to the cart.

Part No. 783533 PHE4 U 3.3 33 S

GTIN 4013364309920, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 3.3 ... 11 / 11 ... 33 kV
Total length (lG ) 1720 mm
Insertion depth (lO ) 920 mm
*) all circuits including test prod

Product 783533 was added to Notepad.

Product 783533 was added to the cart.


back to top