Your dashboard services.
Register to access all tools.

DEHNcon-H Supporting Tube for HVI Conductor, Sub-roof Installation

Supporting tube for HVI Conductor for on-site assembly, air-termination rod, Al, Ø22 / 16 / 10 mm.

With air-termination rod

1 Product

Part No. 105281 SR D50 1950 FS22 16 10 2500 DSH GFK AL

GTIN 4013364260962, Customs tariff No. (EU): 85389099, Gross weight: 4.00 kg, PU: 1.00 Stk


Images

Additional information

DEHNcon-H supporting tube for HVI Conductors with air-termination rod 2500 mm, GRP/Al
Supporting tubes GRP/Al with internal sealing end for
HVI Conductors for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 150 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised
One element, combined with air-termination tip, Ø10 mm, length 2500 mm, Al
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D50 1950 FS22 16 10 2500 DSH GFK AL
Part No.: 105281
or equivalent.

Certificates

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 1955 mm
Length of air-termination rod 2500 mm
Outside diameter Ø GRP 50 mm
Max. gust wind speed 150 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105281 was added to Notepad.

Product 105281 was added to the cart.


back to top