Your dashboard services.
Register to access all tools.

DEHNcare APS with headgear

Face shield with headgear for protection against the mechanical and thermal hazards of an electric arc during live working or when in close proximity to live parts.
Arcing class APC 1

1 Product

Part No. 785870 APS ARC E1 SK7

GTIN 4013364497504, Customs tariff No. (EU): 39269060, Gross weight: 446.03 g, PU: 1.00 Stk


Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V
Colour Transparent
Material Polycarbonate
Wall thickness approx. 2 mm
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc energy (Warc or WLBP ) 168 kJ

Product 785870 was added to Notepad.

Product 785870 was added to the cart.


back to top