Your dashboard services.
Register to access all tools.

FS Clamps (Air-termination Rod Clamps)

Air-termination rod clamps for connecting air-termination rods/tips to one or two conductors.
Connection of two conductors improves the lightning current distribution and thus reduces the separation distance.
With special plate for lengthwise and crosswise connection.

For air-termination tip 10 mm

With truss head screw, plate, nut and double conductor clamp.

1 Product

Part No. 380110 FSK 3X8.10 FRM10X50 AL

GTIN 4013364133273, Customs tariff No. (EU): 85359000, Gross weight: 102.40 g, PU: 50.00 Stk


Images

Additional information

FS clamp for air-termination tips, 10 mm, Al
FS clamps for connecting air-termination tips to conductors
with truss head screw, plate, nut and double clamp
Material of clamp: Al
Clamping range of air-termination tip: 8-10 mm
Clamping range Rd: 2x 8-10 mm
Material of plate: StSt

Brand: DEHN
Type: FSK 3X8.10 FRM10X50 AL
Part No.: 380110
or equivalent.

 

Technical data

Material of clamp Al
Clamping range of air-termination tip 8-10 mm
Clamping range Rd 2x 8-10 mm
Material of plate StSt
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 380110 was added to Notepad.

Product 380110 was added to the cart.


For air-termination rod 16 mm

With truss head screw, plate, nut and double conductor holder.

1 Product

Part No. 380116 FSK 2X8.10 16 FRM10X50 AL

GTIN 4013364133280, Customs tariff No. (EU): 85359000, Gross weight: 102.40 g, PU: 50.00 Stk


Images

Additional information

FS clamp for air-termination rods, 16 mm, Al
FS clamps for connecting air-termination rods to conductors
with truss head screw, plate, nut and double clamp
Material of clamp: Al
Clamping range of air-termination rod: 16 mm
Clamping range Rd: 2x 8-10 mm
Material of plate: StSt

Brand: DEHN
Type: FSK 2X8.10 16 FRM10X50 AL
Part No.: 380116
or equivalent.

 

Technical data

Material of clamp Al
Clamping range of air-termination rod 16 mm
Clamping range Rd 2x 8-10 mm
Material of plate StSt
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 380116 was added to Notepad.

Product 380116 was added to the cart.


back to top