Your dashboard services.
Register to access all tools.

Cross Units with Truss Head Screws for Aboveground and Underground Connections

For conductors in cross and T arrangement. Version with anti-rotation protection for mounting with a tool.

With intermediate plate for round and flat conductors

2 Products

Part No. 318203 KS 8.10 8.10 FL30 ZP FRSM8 STTZN

GTIN 4013364159914, Customs tariff No. (EU): 85389099, Gross weight: 333.00 g, PU: 1.00 Stk


Images

Additional information

Cross units with intermediate plate for round and flat conductors, St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP FRSM8 STTZN
Part No.: 318203
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14 kA

Product 318203 was added to Notepad.

Product 318203 was added to the cart.

Part No. 318229 KS 8.10 8.10 FL30 ZP FRSM8 V4A

GTIN 4013364159938, Customs tariff No. (EU): 85389099, Gross weight: 327.00 g, PU: 25.00 Stk


Images

Additional information

Cross units with intermediate plate for round and flat conductors, StSt (V4A)
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP FRSM8 V4A
Part No.: 318229
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7 kA

Product 318229 was added to Notepad.

Product 318229 was added to the cart.


Without intermediate plate for round and flat conductors

2 Products

Part No. 318205 KS 8.10 FL30 FRSM8 STTZN

GTIN 4013364159921, Customs tariff No. (EU): 85389099, Gross weight: 249.00 g, PU: 25.00 Stk


Images

Additional information

Cross units without intermediate plate for round and flat conductors, St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 6561-1

Brand: DEHN
Type: KS 8.10 FL30 FRSM8 STTZN
Part No.: 318205
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 6561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14 kA

Product 318205 was added to Notepad.

Product 318205 was added to the cart.

Part No. 318239 KS 8.10 FL30 FRSM8 V4A

GTIN 4013364159945, Customs tariff No. (EU): 85389099, Gross weight: 244.00 g, PU: 25.00 Stk


Images

Additional information

Cross units without intermediate plate for round and flat conductors, StSt (V4A)
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL30 FRSM8 V4A
Part No.: 318239
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7.4 kA

Product 318239 was added to Notepad.

Product 318239 was added to the cart.


back to top