Your dashboard services.
Register to access all tools.

Connecting Clamps for Foundation Earth Electrodes

For connecting round and flat conductors in the concrete foundation.
For T, cross and parallel connections, without having to insert the conductor.

Arrangement:
(II) = parallel
(+) = cross

2 Products

Part No. 308120 VK EH R10 F30 ST

GTIN 4013364099258, Customs tariff No. (EU): 85389099, Gross weight: 138.10 g, PU: 25.00 Stk


Images

Additional information

Connecting clamps for foundation earth electrodes, St/tZn
Connecting clamps for foundation earth electrodes
For connecting round and flat conductors in the concrete foundation
For T, cross and parallel connections, without having to insert the conductor
Material: St/tZn
Clamping range Rd / Fl: (II) 10 / 30 mm
Clamping range Fl / Fl: (+/II) 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: VK EH R10 F30 ST
Part No.: 308120
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl (II) 10 / 30 mm
Clamping range Fl / Fl (+/II) 30 / 30 mm
Standard EN 62561-1

Product 308120 was added to Notepad.

Product 308120 was added to the cart.

Part No. 308129 VK EH R10 F30 V2A

GTIN 4013364099265, Customs tariff No. (EU): 85389099, Gross weight: 134.80 g, PU: 25.00 Stk


Images

Additional information

Connecting clamps for foundation earth electrodes, StSt
Connecting clamp for foundation earth electrodes
For connecting round and flat conductors in the concrete foundation
For T, cross and parallel connections, without having to insert the conductor
Material: StSt
Clamping range Rd / Fl: (II) 10 / 30 mm
Clamping range Fl / Fl: (+/II) 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: VK EH R10 F30 V2A
Part No.: 308129
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Fl (II) 10 / 30 mm
Clamping range Fl / Fl (+/II) 30 / 30 mm
Standard EN 62561-1

Product 308129 was added to Notepad.

Product 308129 was added to the cart.


back to top