Your dashboard services.
Register to access all tools.

Connecting / Disconnecting Clamps

Two-piece or three-piece connection system with thread in the base part.

Two-piece, for a round and a flat conductor

2 Products

Part No. 454100 VTK 7.10 FL30.40 STTZN

GTIN 4013364035904, Customs tariff No. (EU): 85359000, Gross weight: 181.00 g, PU: 25.00 Stk


Images

Additional information

Connecting / disconnecting clamps, St/tZn
Connecting / disconnecting clamps
Two-piece connection system for a round and a flat conductor
with threaded base part
Material: St/tZn
Clamping range Rd / Fl: 7-10 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: VTK 7.10 FL30.40 STTZN
Part No.: 454100
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl 7-10 / 30-40 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 454100 was added to Notepad.

Product 454100 was added to the cart.

Part No. 454107 VTK 7.10 FL30.40 CU

GTIN 4013364035911, Customs tariff No. (EU): 85359000, Gross weight: 201.90 g, PU: 25.00 Stk


Images

Additional information

Connecting / disconnecting clamps, Cu
Connecting / disconnecting clamps
Two-piece connection system for a round and a flat conductor
with threaded base part
Material: Cu
Clamping range Rd / Fl: 7-10 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: VTK 7.10 FL30.40 CU
Part No.: 454107
or equivalent.

Certificates

 

Technical data

Material Cu
Clamping range Rd / Fl 7-10 / 30-40 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 454107 was added to Notepad.

Product 454107 was added to the cart.


Three-piece, (with intermediate plate) for a round and a flat conductor

1 Product

Part No. 454000 VTK 5.10 FL30.40 ZP STTZN

GTIN 4013364025387, Customs tariff No. (EU): 85359000, Gross weight: 265.00 g, PU: 25.00 Stk


Images

Additional information

Connecting / disconnecting clamps, St/tZn
Connecting / disconnecting clamps
Three-piece connection system for a round and a flat conductor
with threaded base part
Material: St/tZn
Clamping range Rd / Fl: 5-10 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: VTK 5.10 FL30.40 ZP STTZN
Part No.: 454000
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl 5-10 / 30-40 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 454000 was added to Notepad.

Product 454000 was added to the cart.


Two-piece, for two flat conductors

1 Product

Part No. 455000 VTK FL30 TGTZN

GTIN 4013364025394, Customs tariff No. (EU): 85359000, Gross weight: 253.80 g, PU: 1.00 Stk


Images

Additional information

Connecting / disconnecting clamps, MCI/tZn
Connecting / disconnecting clamps
Two-piece connection system for flat conductors
with threaded base part
Material: MCI/tZn
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: VTK FL30 TGTZN
Part No.: 455000
or equivalent.

Certificates

 

Technical data

Material MCI/tZn
Clamping range Fl / Fl 30 / 30 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 455000 was added to Notepad.

Product 455000 was added to the cart.


back to top