Your dashboard services.
Register to access all tools.

SVP Clamps for Aboveground and Underground Connections

Diagonal and parallel connecting clamps (Schräg-Verbinder-Parallel-Klemmen) for cross and parallel connections, with slotted upper part (no need to detach the screws).

Without intermediate plate

1 Product

Part No. 308060 SVPK 8.10 8.10 FL30 STTZN

GTIN 4013364066281, Customs tariff No. (EU): 85389099, Gross weight: 139.80 g, PU: 50.00 Stk


Images

Additional information

SVP clamp without intermediate plate, St/tZn
SVP clamp for aboveground and underground connections
For cross and parallel connection, with slotted top
part (no need to remove the screws)
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: SVPK 8.10 8.10 FL30 STTZN
Part No.: 308060
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Standard EN 62561-1

Product 308060 was added to Notepad.

Product 308060 was added to the cart.


With intermediate plate (slotted)

1 Product

Part No. 308070 SVPK 8.10 8.10 FL30 ZP STTZN

GTIN 4013364066298, Customs tariff No. (EU): 85389099, Gross weight: 199.50 g, PU: 1.00 Stk


Images

Additional information

SVP clamp with intermediate plate, slotted, St/tZn
SVP clamp for aboveground and underground connections
For cross and parallel connection, with slotted top
part (no need to remove the screws)
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: SVPK 8.10 8.10 FL30 ZP STTZN
Part No.: 308070
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Standard EN 62561-1

Product 308070 was added to Notepad.

Product 308070 was added to the cart.


back to top