Part No. 371009 AK 7.10 FRM10X45 KBF0.4 12 TGTZN
GTIN 4013364024656, Customs tariff No. (EU): 85389099, Gross weight: 210.00 g, PU: 20.00 Stk
Technical data
| Clamping range | 0.4-12 mm |
| Material of clamp | MCI/tZn |
| Clamping range Rd | 7-10 mm |
| Standard | EN 62561-1 |
Part No. 371007 AK 7.10 FRM10X45 KBF0.4 12 RG
GTIN 4013364024663, Customs tariff No. (EU): 85389099, Gross weight: 235.00 g, PU: 1.00 Stk
Technical data
| Clamping range | 0.4-12 mm |
| Material of clamp | Gunmetal |
| Clamping range Rd | 7-10 mm |
| Standard | EN 62561-1 |
Part No. 371008 AK 4.10 FRM10X45 KBF0.4 12 TGTZN
GTIN 4013364024670, Customs tariff No. (EU): 85389099, Gross weight: 150.00 g, PU: 50.00 Stk
Technical data
| Clamping range | 0.4-12 mm |
| Material of clamp | MCI/tZn |
| Clamping range Rd | 4-10 mm |
| Standard | EN 62561-1 |
Part No. 370014 AK 7.10 KSV KBF1 12 TGTZN
GTIN 4013364096387, Customs tariff No. (EU): 85389099, Gross weight: 192.00 g, PU: 25.00 Stk
Technical data
| Clamping range | 1-12 mm |
| Material of clamp | MCI/tZn |
| Clamping range Rd | 7-10 mm |
| Standard | EN 62561-1 |
Part No. 370018 AK 7.10 KSV KBF8 18 TGTZN
GTIN 4013364024724, Customs tariff No. (EU): 85389099, Gross weight: 294.00 g, PU: 25.00 Stk
Technical data
| Clamping range | 8-18 mm |
| Material of clamp | MCI/tZn |
| Clamping range Rd | 7-10 mm |
| Standard | EN 62561-1 |