Part No. 274110 LH ZS 8.10 FL20 M8 V2A
GTIN 4013364123434, Customs tariff No. (EU): 85389099, Gross weight: 31.50 g, PU: 50.00 Stk
PredecessorTechnical data
| Material of conductor holder | StSt |
| Conductor support Rd | 8-10 mm |
| Conductor support Fl | 20 mm |
| Height of conductor holder | 20 mm |
| Thread of conductor holder | M8 |
| Standard | EN 62561-4 |
Part No. 274117 LH ZS 8.10 FL20 M8 CU
GTIN 4013364128194, Customs tariff No. (EU): 85389099, Gross weight: 31.70 g, PU: 50.00 Stk
PredecessorTechnical data
| Material of conductor holder | StSt / gal Cu |
| Conductor support Rd | 8-10 mm |
| Conductor support Fl | 20 mm |
| Height of conductor holder | 20 mm |
| Thread of conductor holder | M8 |
| Standard | EN 62561-4 |
Part No. 274150 LH ZS 8.10 FL20 M8 KS CU
GTIN 4013364128187, Customs tariff No. (EU): 85389099, Gross weight: 35.00 g, PU: 50.00 Stk
Technical data
| Material of conductor holder | StSt |
| Conductor support Rd | 8-10 mm |
| Conductor support Fl | 20 mm |
| Height of conductor holder | 20 mm |
| Thread of conductor holder | M8 |
| Standard | EN 62561-4 |
Part No. 274160 LH ZS 8.10 FL20 KS KD8X40 V2A
GTIN 4013364123380, Customs tariff No. (EU): 85389099, Gross weight: 42.00 g, PU: 50.00 Stk
PredecessorTechnical data
| Material of conductor holder | StSt |
| Conductor support Rd | 8-10 mm |
| Conductor support Fl | 20 mm |
| Height of conductor holder | 20 mm |
| Thread of conductor holder | M8 |
| Plastic base | grey ● |
| Screw | ak 5 x 50 mm |
| Standard | EN 62561-4 |
Part No. 274167 LH ZS 8.10 FL20 KS KD8X40 CU
GTIN 4013364128200, Customs tariff No. (EU): 85389099, Gross weight: 42.70 g, PU: 50.00 Stk
PredecessorTechnical data
| Material of conductor holder | StSt / gal Cu |
| Conductor support Rd | 8-10 mm |
| Conductor support Fl | 20 mm |
| Height of conductor holder | 20 mm |
| Thread of conductor holder | M8 |
| Plastic base | brown ● |
| Screw | ak 5 x 50 mm |
| Standard | EN 62561-4 |
Part No. 274113 LH ZS 13 M8 V2A
GTIN 4013364123403, Customs tariff No. (EU): 85389099, Gross weight: 37.60 g, PU: 50.00 Stk
PredecessorTechnical data
| Material of conductor holder | StSt |
| Conductor support Rd | 13 mm |
| Height of conductor holder | 20 mm |
| Thread of conductor holder | M8 |