Your dashboard services.
Register to access all tools.

Marker for Connection Lugs

Attached to round wires or strips to make them conspicuous (as required by DIN 18014) during the construction work.

1 Product

Part No. 478099 SK RD10 FL30X3.5 GRGE PVC

GTIN 4013364120334, Customs tariff No. (EU): 85389099, Gross weight: 51.70 g, PU: 20.00 Stk


Images

Additional information

Marker for connection lugs, PVC, 70 mm, green / yellow
Marker for connection lugs
Attached to round wires or strips to make them
conspicuous (as required by DIN 18014)
during the construction work.
Material: PVC
Diameter Ø: 70 mm
Fits on Fl: 30 x 3.5 mm
Fits on Rd: 10 mm
Colour: green ● / yellow ●

Brand: DEHN
Type: SK RD10 FL30X3.5 GRGE PVC
Part No.: 478099
or equivalent.

 

Technical data

Material PVC
Diameter Ø 70 mm
Fits on Fl 30 x 3.5 mm
Fits on Rd 10 mm
Colour green / yellow

Product 478099 was added to Notepad.

Product 478099 was added to the cart.


back to top