GTIN 4013364344051, Customs tariff No. (EU): 85389099, Gross weight: 158.00 g, PU: 50.00 Stk
Images
Additional information
Technical data
Material of clamp | St/bare |
Clamping range Rd / Fl | 6-28 / 30 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 7.3 kA |
Material of clamp | St/bare |
Clamping range Rd / Fl | 6-28 / 30 mm |
Screw | i M8 x 45 mm |
Material of screw / nut | St/bare |
Lightning current carrying capability (10/350 µs) | = *) |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 7.3 kA |