Your dashboard services.
Register to access all tools.

Air-termination Mast for Sub-roof Installation of the HVI light Conductor

For installation on the mounting bracket for installation on rafters.Optically optimised design because the HVI light Conductor is installed inside the supporting tube. The HVI light Conductor is led through the supporting tube of the mounting bracket for installation on rafters and installed in the area of the counter-battens / roof battens.Advantages:
  • Sub-roof installation – invisible
  • Only the supporting tube is visible
  • No mechanical load, e.g. snow
Minimum order length 6 m. Conductor length to be indicated when ordering (in steps of 0.5 m).Due to the order related manufacturing (customised conductor length) the conductor cannot be returned.

DEHNcon-H / HVI light Conductor inside the supporting tube with air-termination tip

With internal sealing end and air-termination tip Ø10 mm.

1 Product

Part No. 819243 HVI LI 20 L6M SR2875 FSP1000 DSH GFK AL

GTIN 4013364255951, Customs tariff No. (EU): 85389099, Gross weight: 9.24 kg, PU: 1.00 Stk

Predecessor

Images

Additional information

Air-termination mast f. installing HVI light Conductors underneath the roof
Air-termination masts with HVI light Conductor and air-termination rod installed below the roof on the mounting bracket for use on rafters.
Visually pleasing design because the HVI light Conductor is installed inside the supporting tube. HVI Conductors is led through the supporting tube of the mounting bracket and stalled installed in the area of the counter-battens/roof battens.
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
DEHNcon-H HVI light Conductor I integrated in the supporting tube with air-termination tip
With special internal sealing end and air-termination rod (Ø10 mm), length of 1000 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 2875 mm
Colour of conductor: grey ●
Material of conductor: Cu
Equivalent separation distance s (in air): ≤ 45 cm
Minimum order length: 6 m
Max. gust wind speed: 149 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI 20 L6M SR2875 FSP1000 DSH GFK AL
Part No.: 819243
or equivalent.

Certificates

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 2875 mm
Length of air-termination tip 1000 mm
Outside diameter Ø GRP 30 mm
Diameter Ø of conductor 20 mm
Colour of conductor grey
Material of conductor Cu
Equivalent separation distance s (in air) ≤ 45 cm
Minimum order length 6 m
Max. gust wind speed 149 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819243 was added to Notepad.

Product 819243 was added to the cart.


back to top