Part No. 561924 SKS M10X30 V2A
GTIN 4013364047280, Customs tariff No. (EU): 73181575, Gross weight: 26.50 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M10 x 30 mm |
| Matériau | INOX A2-70 |
Part No. 561925 SKS M12X25 V2A
GTIN 4013364056244, Customs tariff No. (EU): 73181575, Gross weight: 34.70 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M12 x 25 mm |
| Matériau | INOX A2-70 |
Part No. 561930 SKS M12X30 V2A
GTIN 4013364053298, Customs tariff No. (EU): 73181575, Gross weight: 39.00 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M12 x 30 mm |
| Matériau | INOX A2-70 |
Part No. 561935 SKS M12X35 V2A
GTIN 4013364056053, Customs tariff No. (EU): 73181575, Gross weight: 42.40 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M12 x 35 mm |
| Matériau | INOX A2-70 |
Part No. 561931 SKS M16X30 V4A
GTIN 4013364053311, Customs tariff No. (EU): 73181575, Gross weight: 77.10 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M16 x 30 mm |
| Matériau | INOX A2-70 |
Part No. 524910 FR A10 V2A
GTIN 4013364039339, Customs tariff No. (EU): 73182100, Gross weight: 2.40 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | A10 (s = 2,2) mm |
| Matériau | INOX A2-70 |
Part No. 524912 FR A12 V2A
GTIN 4013364039360, Customs tariff No. (EU): 73182100, Gross weight: 3.50 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | A12 (s = 2,4) mm |
| Matériau | INOX A2-70 |
Part No. 524913 FR A16 V2A
GTIN 4013364053250, Customs tariff No. (EU): 73182100, Gross weight: 8.40 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | A16 (s = 2,8) mm |
| Matériau | INOX A2-70 |
Part No. 525910 SCH A10.5 V4A
GTIN 4013364390911, Customs tariff No. (EU): 73182200, Gross weight: 3.20 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | A10,5 (s = 2,0) mm |
| Matériau | INOX A4-70 |
Part No. 525912 SCH A13 V4A
GTIN 4013364053267, Customs tariff No. (EU): 73182200, Gross weight: 5.40 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | A13 (s = 2,4) mm |
| Matériau | INOX A4-70 |
Part No. 525916 SCH A17 V2A
GTIN 4013364053274, Customs tariff No. (EU): 73182200, Gross weight: 9.80 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | A17 (s = 3,0) mm |
| Matériau | INOX A2-70 |
Part No. 525001 DP 40 40 B13 AL
GTIN 4013364004986, Customs tariff No. (EU): 85389099, Gross weight: 18.90 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M12, 40 x 40 x 6 mm |
| Matériau | Alliage d'AL à haute résistance |
Part No. 525002 DP 50 50 B17 AL
GTIN 4013364004993, Customs tariff No. (EU): 85389099, Gross weight: 36.90 g, PU: 1.00 pièce(s)
Technical data
| Dimensions | M16, 50 x 50 x 8 mm |
| Matériau | Alliage d'AL à haute résistance |