Part No. 785639 SE E14
GTIN 4013364087019, Customs tariff No. (EU): 85369095, Gross weight: 15.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | E14 |
| Diamètre | 20 mm |
| Dimensions | Ø20 x 40 mm |
Part No. 785650 SE E18
GTIN 4013364106536, Customs tariff No. (EU): 85369095, Gross weight: 22.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | E18 |
| Diamètre | 25 mm |
| Dimensions | Ø25 x 40 mm |
Part No. 785640 SE E27 E33
GTIN 4013364087026, Customs tariff No. (EU): 85369095, Gross weight: 55.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | E27 und E33 |
| Diamètre | 45 mm |
| Dimensions | Ø45 x 55 mm |
Part No. 785641 SE NH00
GTIN 4013364087897, Customs tariff No. (EU): 85369095, Gross weight: 67.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | 00 |
| Couteau | 13 x 5 mm |
| Dimensions | 80 mm |
Part No. 785642 SE NH0
GTIN 4013364087903, Customs tariff No. (EU): 85369095, Gross weight: 87.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | 0 |
| Couteau | 38 x 5 mm |
| Dimensions | 125 mm |
Part No. 785643 SE NH1
GTIN 4013364087910, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | 1 |
| Couteau | 38 x 5 mm |
| Dimensions | 135 mm |
Part No. 785644 SE NH2 3
GTIN 4013364087927, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | 2 und 3 |
| Couteau | 38 x 5 mm |
| Dimensions | 150 mm |
Part No. 785638 SE REG 1TE
GTIN 4013364086920, Customs tariff No. (EU): 85369095, Gross weight: 6.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | 1 module |
| Dimensions | 52 x 17 mm |
Part No. 785652 SE REG 2TE
GTIN 4013364111479, Customs tariff No. (EU): 85369095, Gross weight: 8.50 g, PU: 10.00 pièce(s)
Technical data
| Taille | 2 modules |
| Dimensions | 52 x 34 mm |
Part No. 785637 SE REG 3TE
GTIN 4013364100701, Customs tariff No. (EU): 85369095, Gross weight: 14.00 g, PU: 10.00 pièce(s)
Technical data
| Taille | 3 modules |
| Dimensions | 52 x 51 mm |