Your dashboard services.
Register to access all tools.

Système de détection de tension DEHNcap/P

Facile - Vérifier l'absence de tensionEconomie de coûts

DEHNcap/P-HR

1 Product

Part No. 767101 SAG DCA P HR GA

GTIN 4013364069541, Customs tariff No. (EU): 90303320, Gross weight: 60.00 g, PU: 1.00 pièce(s)


Images

 

Technical data

Dimensions 40 x 48 x 35 mm
Distance bouchon 19 mm
Seuil système HR 90 V
Impédance entrée système HR 36 MOhm

Product 767101 was added to Notepad.

Product 767101 was added to the cart.


DEHNcap/P-LRM

1 Product

Part No. 767102 SAG DCA P LRM GA

GTIN 4013364074064, Customs tariff No. (EU): 90303320, Gross weight: 62.00 g, PU: 1.00 pièce(s)


Images

 

Technical data

Dimensions 40 x 48 x 35 mm
Distance bouchon 14 mm
Seuil système LRM 5 V
Impédance entrée système LRM 2 MOhm

Product 767102 was added to Notepad.

Product 767102 was added to the cart.


back to top