Your dashboard services.
Register to access all tools.

Tornillos de madera con cabezal roscado

Tornillo de madera para fijar soportes para picas, pletinas y conductores redondos con rosca interior.

2 Products

Part No. 528850 HSC 8X32 AGM8X13 STGALZN

GTIN 4013364020955, Customs tariff No. (EU): 73181290, Gross weight: 15.10 g, PU: 1.00 unidad(es)


Images

Additional information


Material : St/gal Zn
Rosca: M8
Longitud total: 53 mm

Producto DEHN
Tipo: HSC 8X32 AGM8X13 STGALZN
art. no.: 528850
o equivalente

 

Technical data

Material St/gal Zn
Rosca M8
Longitud total (l1) 53 mm
Longitud de la rosca (l2) 32 mm

Product 528850 was added to Notepad.

Product 528850 was added to the cart.

Part No. 528870 HSC 8X42 AGM8X13 STGALZN

GTIN 4013364020962, Customs tariff No. (EU): 73181290, Gross weight: 22.00 g, PU: 1.00 unidad(es)


Images

Additional information


Material : St/gal Zn
Rosca: M8
Longitud total: 73 mm

Producto DEHN
Tipo: HSC 8X42 AGM8X13 STGALZN
art. no.: 528870
o equivalente

 

Technical data

Material St/gal Zn
Rosca M8
Longitud total (l1) 73 mm
Longitud de la rosca (l2) 42 mm

Product 528870 was added to Notepad.

Product 528870 was added to the cart.


back to top