Part No. 218154 FLL 1/4'' AL
GTIN 4013364518261, Customs tariff No. (EU): , Gross weight: 0.40 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Dimensions | 1-7/8 x 2-1/4 in (4.76 x 5.71 cm) |
Standards | UL 96 |
Classification | Class 1 + 2 |
Weight (Metric) | 11.34 g |
Part No. 218155 FCL AL
GTIN 4013364518278, Customs tariff No. (EU): , Gross weight: 0.80 OZ, PU: 1.00 pc(s)
Technical data
Material | Aluminum (minimum 85%) |
Conductor material | Alumium, Galvanized Steel, Stainless steel, Steel |
Clamping range stranded cable | 7/16-19/32 in. (50-107 mm2) |
Dimensions | 2-1/4 x 3-1/2 in (5.7 x 8.9 cm) |
Standards | UL 96 |
Classification | Class 1 + 2 |
Weight (Metric) | 23 g |