Your dashboard services.
Register to access all tools.

Earthing Enhancement Compounds

Marconite®
By adding MARCONITE instead of the sand and aggregate used in a standard concrete mix a highly conductive concrete is formed. Used as a backfill material around the earth electrodes, it provides a conductive medium increasing the surface area of the electrode and ensuring a highly conductive path between the earth electrode and the surrounding ground. Being a concrete it provides a permanent solution.

Bentonite®
BENTONITE is a moisture retaining clay consisting of sodium montmorillonite. By mixing BENTONITE with water the resultant slurry will swell to many times its original dry volume. When used as a backfill material, within a borehole earth system, it will continue to absorb water from the surrounding soil thus helping provide a stable earth resistance. This is also true when the clay is used to surround earth plates and lattice mats. It strongly adheres to the earth electrodes ensuring good electrical conductivity between the electrodes and surrounding ground.

Ad-Mixture Compounds

1 Product

Part No. 138125 EEC MARCONITE 25KG

GTIN 4013364300583, Customs tariff No. (EU): 25084000, Gross weight: 1.00 Stk/BAG, PU: 1.00 BAG


Images

Additional information



Brand: DEHN
Type: EEC MARCONITE 25KG
Part No.: 138125
or equivalent.

 

Technical data


Product 138125 was added to Notepad.

Product 138125 was added to the cart.


Pre-Mixed Compounds

1 Product

Part No. 138126 EEC BENTONITE 25KG

GTIN 4013364300576, Customs tariff No. (EU): 25084000, Gross weight: 1.00 Stk/BAG, PU: 1.00 BAG


Images

Additional information



Brand: DEHN
Type: EEC BENTONITE 25KG
Part No.: 138126
or equivalent.

 

Technical data


Product 138126 was added to Notepad.

Product 138126 was added to the cart.


back to top