Your dashboard services.
Register to access all tools.

Afstandsholder

Til udlægning af jordelektroder i fundament med sikring af lederens placering.

Vinklet og forstærket model

1 Product

Part No. 290001 AH FE RF V G

GTIN 4013364027909, Customs tariff No. (EU): 85389099, Gross weight: 331.94 g, PU: 25.00 Pakkestørrelse


Images

Additional information


Materiale: St/tZn
Støtte (flad): 40 mm
Støtte (rund): 8-10 mm
Længde: 300 mm

fabrikat: DEHN
Type: AH FE RF V G
artikelnr.: 290001
eller tilsvarende

 

Technical data

Materiale St/tZn
Støtte (flad) 40 mm
Støtte (rund) 8-10 mm
Længde 300 mm

Product 290001 was added to Notepad.

Product 290001 was added to the cart.


Lige model

1 Product

Part No. 290002 AH FE RF

GTIN 4013364027893, Customs tariff No. (EU): 85389099, Gross weight: 91.92 g, PU: 50.00 Pakkestørrelse


Images

Additional information


Materiale: St/tZn
Støtte (flad): 40 mm
Støtte (rund): 8-10 mm
Længde: 280 mm

fabrikat: DEHN
Type: AH FE RF
artikelnr.: 290002
eller tilsvarende

 

Technical data

Materiale St/tZn
Støtte (flad) 40 mm
Støtte (rund) 8-10 mm
Længde 280 mm

Product 290002 was added to Notepad.

Product 290002 was added to the cart.


back to top