Your dashboard services.
Register to access all tools.

Spændingstester PHE4 højspænding

  • Højt spændingsområde
  • Unikt koblingssystem
  • Integreret akustisk og optisk indikation
  • Kan også anvenes i nedbør

Nominelt spændingsområde 30 ... 132 kV/50 Hz, gevind M12

Kategori "S" til koblingsanlæg og luftledninger.

3 Products

Part No. 783270 PHE4 30 60 S

GTIN 4013364309852, Customs tariff No. (EU): 90303370, Gross weight: 3.39 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 30 ... 60 kV
Totallængde (lG ) 2560 mm
Indstiksdybde (lO ) 910 mm
*) alle strømkredse uden prøvespids.

Product 783270 was added to Notepad.

Product 783270 was added to the cart.

Part No. 783275 PHE4 60 110 S

GTIN 4013364309845, Customs tariff No. (EU): 90303370, Gross weight: 3.83 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 60 ... 110 kV
Totallængde (lG ) 3010 mm
Indstiksdybde (lO ) 910 mm
*) alle strømkredse uden prøvespids.

Product 783275 was added to Notepad.

Product 783275 was added to the cart.

Part No. 783280 PHE4 60 132 S

GTIN 4013364317284, Customs tariff No. (EU): 90303370, Gross weight: 4.23 kg, PU: 1.00 Pakkestørrelse

Predecessor

Images

Certificates

 

Technical data

Nominel spænding (UN ) 60 ... 132 kV
Totallængde (lG ) 3420 mm
Indstiksdybde (lO ) 910 mm
*) alle strømkredse uden prøvespids.

Product 783280 was added to Notepad.

Product 783280 was added to the cart.


Nominelt spændingsområde 110 ... 132 kV / 50 & 16,7 Hz, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

1 Product

Part No. 783460 PHE4 110 132 S 16.7 50

GTIN 4013364309869, Customs tariff No. (EU): 90303370, Gross weight: 4.23 kg, PU: 1.00 Pakkestørrelse


Images

 

Technical data

Nominel spænding (UN ) 110 ... 132 kV
Totallængde (lG ) 3420 mm
Indstiksdybde (lO ) 910 mm
*) alle strømkredse uden prøvespids.

Product 783460 was added to Notepad.

Product 783460 was added to the cart.


Nominelt spændingsområde 110 ... 420 kV / 50 Hz, M12-gevind

Kategori "S" til koblingsanlæg og luftledninger.

2 Products

Part No. 783285 PHE4 110 220 S

GTIN 4013364316898, Customs tariff No. (EU): 90303370, Gross weight: 4.50 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 110 ... 220 kV
Totallængde (lG ) 4420 mm
Indstiksdybde (lO ) 910 mm
*) alle strømkredse uden prøvespids.

Product 783285 was added to Notepad.

Product 783285 was added to the cart.

Part No. 783290 PHE4 220 420 S

GTIN 4013364316904, Customs tariff No. (EU): 90303370, Gross weight: 6.48 kg, PU: 1.00 Pakkestørrelse


Images

Certificates

 

Technical data

Nominel spænding (UN ) 220 ... 420 kV
Totallængde (lG ) 5750 mm
Indstiksdybde (lO ) 910 mm
*) alle strømkredse uden prøvespids.

Product 783290 was added to Notepad.

Product 783290 was added to the cart.


back to top