Your dashboard services.
Register to access all tools.

DEHNgap modular 保护模块

  • 具有功能强大的“沿面放电火花间隙”,放电能力高
  • 模块锁定系统提供模块释放按钮,无需工具即可更换保护模块
  • 在监视窗口中以绿红标记指示工作状态/故障

DGP M – 100 kA-N-PE 火花间隙型保护模块

N-PE 火花间隙型保护模块,适用于所有的模块式DEHNgap M系列产品。

1 Product

Part No. 961010 DGP M MOD 255

GTIN 4013364118744, Customs tariff No. (EU): 853630, Gross weight: 182.00 g, PU: 1.00


Images

Additional information

DGP M MOD 255 N-PE 火花间隙型保护模块
N-PE 火花间隙型保护模块,
适用于所有的模块式 DEHNgap M 系列产品。
符合 EN 61643-11 标准,用于 1-N-PE 型电涌保护器
RADAX Flow 火花间隙技术
故障指示
最大持续工作电压:255 V ac
雷电冲击电流:100 kA
工频续流遮断能力:在 255 V ac 下 100 Arms

制造商: DEHN
型号: DGP M MOD 255
货号: 961010
其他类似产品

 

Wave breaker function

In the case of spark-gap-based type 1 arresters, the entire current flows through the type 1 arrester during the discharge process. Like a wave breaker, the incoming energy is greatly broken down, which significantly relieves the downstream SPDs. All type 1 arresters in the Red/Line product range feature the WBF wave breaker function.

Technical data

交流最大持续工作电压 (UC ) 255 V
雷电冲击电流 (10/350 μs) (Iimp ) 100 kA

Product 961010 was added to Notepad.

Product 961010 was added to the cart.


DGPH M – 100 kA-N-PE 火花间隙型保护模块

N-PE 火花间隙型保护模块,与所有的模块式DEHNgap H M 电涌保护器配套使用。

1 Product

Part No. 961020 DGPH MOD 255

GTIN 4013364118706, Customs tariff No. (EU): 853630, Gross weight: 151.00 g, PU: 1.00


Images

Additional information

DGPH MOD 255 N-PE 火花间隙型保护模块
N-PE 火花间隙型保护模块,
适用于所有的模块式 DEHNgap M 系列产品。
符合 EN 61643-11 标准,用于 1-N-PE 型电涌保护器
RADAX Flow 火花间隙技术
最大持续工作电压:255 V ac
雷电冲击电流:100 kA
工频续流遮断能力:在 255 V ac 下 100 Arms

制造商: DEHN
型号: DGPH MOD 255
货号: 961020
其他类似产品

Certificates

 

Wave breaker function

In the case of spark-gap-based type 1 arresters, the entire current flows through the type 1 arrester during the discharge process. Like a wave breaker, the incoming energy is greatly broken down, which significantly relieves the downstream SPDs. All type 1 arresters in the Red/Line product range feature the WBF wave breaker function.

Technical data

交流最大持续工作电压 (UC ) 255 V
雷电冲击电流 (10/350 μs) (Iimp ) 100 kA

Product 961020 was added to Notepad.

Product 961020 was added to the cart.


back to top