Your dashboard services.
Register to access all tools.

电压检测器 PHE4 中压

  • 包括测试探头在内的所有有源部件的自检
  • 独特的插接式联轴器系统
  • 集成视觉和声学指示器
  • 也可在雨水潮湿环境下使用

标称电压最高达 30 kV/50 Hz,螺纹 M12。

"S" 类适用于开关设备和架空线路。

3 Products

Part No. 783003 PHE4 3 S

GTIN 4013364310179, Customs tariff No. (EU): 903033, Gross weight: 2.37 kg, PU: 1.00

Predecessor

Images

Additional information

Certificates

 

Technical data

标称电压 (UN ) 3 kV
总长度 (lG ) 1030 mm
浸没深度 (lO ) 230 mm
*) 所有电路,包括测试探头。

Product 783003 was added to Notepad.

Product 783003 was added to the cart.

Part No. 783010 PHE4 10 S

GTIN 4013364297869, Customs tariff No. (EU): 903033, Gross weight: 2.37 kg, PU: 1.00

Predecessor

Images

Additional information

Certificates

 

Technical data

标称电压 (UN ) 10 kV
总长度 (lG ) 1030 mm
浸没深度 (lO ) 230 mm
*) 所有电路,包括测试探头。

Product 783010 was added to Notepad.

Product 783010 was added to the cart.

Part No. 783030 PHE4 30 S

GTIN 4013364310100, Customs tariff No. (EU): 903033, Gross weight: 2.75 kg, PU: 1.00

Predecessor

Images

Additional information

Certificates

 

Technical data

标称电压 (UN ) 30 kV
总长度 (lG ) 1720 mm
浸没深度 (lO ) 920 mm
*) 所有电路,包括测试探头。

Product 783030 was added to Notepad.

Product 783030 was added to the cart.


back to top