DEHNproX HVD voltage detector

Configurable online. Smart networking.

Digital networking enables the next technological step on the path to Vision ZERO – the goal of zero accidents when working on electrical installations. The DEHNproX high-voltage detector (HVD) is the first to take this step in the medium and high voltage range.

Configurable online and ready for connection to the DEHNwork app, the system offers a comprehensive, intelligent solution for determining a dead condition in medium and high-voltage installations. The hazard warning is clearly perceived visibly, audibly and haptically through vibrations on your smartphone via an app.

  • First device versions up to 36 kV (available from Q3/2026)
  • Can be configured to your needs online (available from Q4/2026)
  • DEHNwork-app (available from Q3/2026)
DEHN

Product highlights

01
Configurable online

With the HVD configurator, you can specify and parameterise your DEHNproX HVD precisely according to the requirements of your particular application. The individually configured devices are manufactured to order and are given a unique variant number.

02
Customisable via app

Use the DEHNwork app to flexibly adjust the acoustic or visual indicators, the duration of operability and other settings of your DEHNproX HVD to suit the requirements of the application.

03
Status indications directly in the app

Stay fully informed at all times – thanks to clear displays showing battery capacity, self-test results, nominal data and frequency, app connection status and device data.

04
Always up to date

Over-the-air updates (OTA) update the HVD's firmware automatically and wirelessly – no time-consuming shipping required. 

05
Comprehensible documentation

The last 30 events are stored directly in the device – including date, time, location and voltage value.

DEHN

Highly user-friendly. Very smart.

  • 360° all-round visual display 
    LED ring lights up red/green, visible from all sides
  • Self-test right up to the test prod
    You can be confident it's ready for operation. The HVD performs an automatic self-test, including the test prod, before each use.
  • Automatic frequency detection 
    Prevents misuse.
  • Fully functional even without the app
    Connection to the DEHNwork app not essential for using the HVD
  • Optimised operation 
    Slim, lightweight design, tool-free battery replacement, easy to use with PPE gloves
  • Standby function (optional)
    Device detects whether voltage is present even in battery-saving standby mode
  • Comprehensible documentation 
    Data from the last 30 events is stored directly in the device and can be accessed for accident analysis, for example.
  • Always up to date 
    Wireless, automatic OTA device updates possible. Automatic reminders for periodic inspections via the app
  • Colour coding 
    On the insulating stick for secure assignment to the operating head
DEHN

Triple warning. Simply safe.

Whatever work situation you find yourself in, the HVD informs you clearly if voltage is present. The 360° LED display is clearly visible from all sides and the warning tone can be heard clearly even in noisy working environments. In addition, you can activate your smartphone's vibration as a warning signal via the DEHNwork app.

DEHN
DEHN
DEHN

Downloads

Full service for all aspects of the product

Whether you would like to get to know DEHNproX HVD without obligation or have further questions about voltage testing, with a wide range of services, we are here to assist you. 

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.