DEHNventil ACI

The combined arrester for safe and standard-compliant surge protection without a backup fuse

When work safety meets easy compliance with standards and maximum system availability, it is DEHNventil ACI. Surge protection has never been so simple and safe. The prewired DEHNventil ACI combined arrester (Type 1 + Type 2 + Type 3) provides safety in and at the supply point of the low-voltage switchgear assembly. It means the innovative ACI (Advanced Circuit Interruption) technology is available for the first time in the Type 1 arrester class. 

Innovative detailed solutions, such as the automatic disconnection function with visual indication of voltage isolation, 3-sided module replacement options and a never changing cross-sectional area of 16 mm² of copper provide maximum safety and other benefits.

  • Max. prospective short-circuit current: 100 kArms (220 kApeak)
  • Integrated overcurrent protection  
  • Response time (tA): ≤ 100 ns
DEHNventil ACI Type 1 + Type 2 + Type 3 SPD

DEHNventil ACI:
Exclusive features for maximum safety and efficiency

01
Innovative installation concept for safer work

An automatic, electrical disconnection function of the protection module in the event of a fault means that the module can be replaced safely during system operation and in compliance with industrial safety regulations. The dead protection module can also be removed from the side or front. This enables safe replacement in any installation situation.

02
Compliance with standards made easy

The absence of a backup fuse and the direct mounting on an earthed DIN rail or busbar make it easy to comply with the maximum cable length of 0.5 m as specified in DIN VDE 0100-534.

03
Reliable dimensioning – times three

ACI makes the dimensioning of electrical systems significantly safer and more efficient. The system eliminates three typical fault sources that frequently occur during planning and installation: selecting the right backup fuse, assessing selectivity and determining the appropriate cross-sectional area. The standardised connection cross-section area of 16 mm² of copper speeds up the installation process and reduces planning complexity.

04
Convenient installation

The compact system solution not only offers maximum flexibility, but also freedom in the positioning and connection of the surge arrester. The integrated switch/spark gap saves valuable installation space and enables flexible mounting on DIN rails, busbars or switchgear cabinet walls.

05
Maximum system availability

The protective separation of the protection module from the power supply means that the system can continue to operate seamlessly during servicing. In ideal conditions, maintenance can be carried out during operation. This minimises costly downtimes. The DEHNventil ACI also offers the usual outstanding performance parameters in operation (100 kA of lightning current carrying capability / 100 kA of short-circuit current resistance) with the best possible protection (Type 1+2+3 certification with terminal device protection).

06
Quick, easy and safe maintenance

Electrical status indication via remote signalling is integrated in the DEHNventil ACI as standard.In the event of a fault, the disconnection function isolates the protection module from the base module and thus safely from the power supply. This is visually indicated on all four sides of the arrester, providing safety for maintenance personnel.

Surge protection at a glance: the DEHNventil ACI in detail.

Make sustainable products the norm – we also have Digital Product Passports!

With the digital product passport via QR code on the product:
Access to all current technical data, installation instructions, PCF values and relevant documents.

Product versions

In practice: how ACI assists in switchgear planning

Industrial switchgear example

Imagine you are responsible for upgrading an industrial distribution system. In a conventional set-up, you must install several SPD modules (Type 1 + 2 surge arresters) next to each other, each with a separate backup fuse.
This not only requires more space and costs more money, but also involves additional wiring and normative testing.

But with DEHNventil ACI, the process looks very different:

  • Quick and space-saving set-up: The combination of surge protection and backup fuse in one module eliminates the need for a separate backup fuse, allowing you to install the module at a central location, which saves space in the switchgear cabinet.
  • Simple planning: No more additional calculation of fuse sizes or coordination of multiple protection levels. This greatly reduces the work involved in planning.
  • Standard-compliant installation: ACI complies with DIN VDE 0100-534 without additional verification, saving you additional time and costs during certification.

Additional advantage for switchgear manufacturers: The elimination of the backup fuse and the reduced space requirements mean that additional compact modules or control-system components can be installed in the same cabinet – without compromising safety.

For maximum system availability:
DEHNventil ACI

DEHN has stood for innovation and technical progress for over 100 years. With the CI and ACI arresters, DEHN has created space-saving solutions for modern surge protection. CI stands for Circuit Interruption and means that an optimally dimensioned fuse is already integrated in the SPD (Surge Protection Device). With the ACI (Advanced Circuit Interruption) technology introduced in 2018, this fuse was replaced by a switch/spark gap combination. These and other innovative features make DEHNventil ACI the simplest and safest solution. 

Our arrester classes at a glance: 

TypeDEHNventil M2DEHNvenCIDEHNventil ACI
Combined arrester Type 1 + 2 + 3, as per EN 61643-11

Visual status indication

More space in the switchgear cabinet

**

Saves on an external backup fuse

**

Safe dimensioning

SPD overcurrent protection monitoring

Module change without switching off the upstream power supply

✕*

Small 16 mm² cross-sectional area always sufficient

Visual disconnection indicator

              *Not recommended
              **Up to 250 A

Relax.
It is a DEHNventil ACI.

ACI technology: For maximum safety in the switchgear cabinet 

No more time-consuming dimensioning! Our Type 1 and Type 2 arresters with ACI technology have an integrated switch/spark gap combination. This replaces the otherwise necessary backup fuse. This increases safety, enables flexible installation and raises system availability to a new level.

DEHN

The DEHN ACI technology

  • Peak-level reliability and system availability
  • Reliable dimensioning and space savings due to the elimination of the separate backup fuse
  • Long service life thanks to high TOV withstand and zero leakage current
  • Easy installation due to a smaller cross-sectional area
To ACI technology

Downloads

Simple and safe module replacement with the DEHNventil ACI

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.