DEHNgrip roof conductor holder
Roofs and facades of industrial and commercial buildings are often clad in metal shingles.
Under certain circumstances, metal shingles can be used as a natural down conductor. If these conditions are not fulfilled, an additional air-termination system must be installed for the purpose of preventive fire protection.
DEHNgrip offers the right solution to suit the installation conditions.