DEHN schützt vor Hochdruckwasserstrahlen bis 1000 bar
DEHN protects against high-pressure water jets

DEHNcare WJP protective overall against high-pressure water jets

1,000 bar? Can your PPE take it?

Safe work with high-pressure water jets. High-pressure-resistant. Waterproof. Comfortable.

The WJP protective overall protects your employees while they are cleaning with high-pressure water jets up to 1000 bar (tested with type B flat jet nozzle according to test principle GS-IFA-P15). It is the first protective overall for high-pressure water jets tested and certified according to the new EU regulation for PPE.

These are the highlights of the WJP protective overall

DEHN schützt vor Hochdruckwasserstrahlen

Good for the person wearing it

  • breathable and therefore particularly comfortable to wear 
  • extremely light - size M weighs only 2.3 kg
  • waterproof all over
  • washable at 60°
DEHN schützt vor Hochdruckwasserstrahlen

Good for the employer and safety specialist

  • certified according to the PPE regulations
  • the first protective overall against high-pressure jets to correspond to the test principles GS-IFA-P15.
  • sustainable because washable
  • branding service

Accessory DEHNcare WJP - Protective socks

High-pressure-resistant socks as basic protection in the foot region

To really be safe, the only alternatives up to now were UHP boots or safety shoes worn with gaiters.

UHP boots are too heavy and cumbersome for many people – and the problem with gaiters is that – in practice – people often don’t put them on … whether due to lack of time or laziness. 

Safe is so simple

Genius: Just pull the socks on and you’re done. No more messing about with gaiters. Your employees don't have to worry about safety - they can go straight to work.

 

The WJP protective socks are worn in combination with waterproof safety shoes. The skin-friendly cotton sock is breathable, the high-pressure-resistant 3-layer laminate reliably protects against high-pressure water jets up to 1000 bar.

Reliable protection in a wide variety of industries

For industrial plants, concrete refurbishment, commercial buildings...

This overall is made of a newly developed material mix and protects your employees while they are cleaning with high-pressure waterjets in a wide variety of applications, like, for example:

  • Cleaning industrial plants
  • Cleaning public spaces
  • Stripping metal surfaces, e.g. bridges or monuments
  • Cleaning machines and vehicles, e.g. in the commercial construction sector, agriculture and the transport industry
  • Concrete cleaning and refurbishment

See for yourself!

Thumbnail

Video in German:

Protective overall against high-pressure water jets

All the benefits of DEHNcare WJP at a glance.

Thumbnail

Video in German:

1000 bar high-pressure water fabric test

Here you can see the difference:

Conventional moisture protection vs. DEHNcare WJP overall

Prevent cuts and injuries – worry-free work

WJP schützt vor Hochdruckwasserstrahlen bis 1000 bar

Safety bonus

The protective overall is tested up to 1,000 bar and is high-pressure-resistant. It offers increased protection against abrasion and cuts for those parts of the body at greatest risk (arms, legs, knees).

WJP Schutzanzug - super leicht - super komfortabel

A true lightweight

The overall weighs only 2.3 kg making it extremely light. The wearer has greater freedom of movement and does not tire as easily.

DEHN WJP - der waschbare Schutzanzug gegen Hochdruckwasserstrahl

Quickly ready for use again

The overall is washable up to 60°. Chemical cleaning is also possible. This means that you need fewer disposable overalls, thus protecting the environment.

WJP Schutzanzug gegen Hochdruckwasserstrahlen bis 1000 bar

Worry-free work

The 2-layered composite material is water-proof, cut-resistant and breathable, making the overall extremely comfortable to wear.

Branding Service

Place your logo here!

3 good reasons for branding your protective overalls:

  •  Build brand awareness by displaying your logo and company name on the overall.

  • Motivate your employees by offering them their own personal protective overalls with their names on them.

  • Present yourself as a service company equipped with high-quality PPE.
    This gives your client a sense of security and stimulates trust.


The branding service is available for orders of 10 or more protective overalls. Simply get in touch with us.

Technical data

Contact

Have you got any questions? Contact us.

Technical support | Arc Fault Protection

Phone: +49 9181 906 1510

back to top