DEHNcare protective equipment
for eyes, face and head
for eyes, face and head
When working on electrical systems, arc faults can be triggered by technical defects, maloperations, contamination or foreign objects in the system. DEHNcare safety helmets and visors offer optimum protection for the face and head.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-10/785821a0003.jpg?itok=2-AY2k50)
Uncompromising clarity. So that your team always sees clearly.
Protect your eyes, face and head from burns, flying parts and sparks. DEHN safety helmets, face shields and visors are especially clear, hard-wearing and scratch-resistant.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/Visiere_1.jpg?itok=NVmPFNdO)
Face shields at a glance
DEHNcare APS with active protection
- Arc flash protection class APC 2
- PPE category 2 and 3 (as per NFPA 70E)
- APS T AS CL2 …: Clearest face shield on the market
- Can be equipped with an LED light on both sides
DEHNcare APS with headgear
- Arc flash protection class APC 1
- Suitable for live working up to 1,000 V
- High headgear – no additional safety helmet required
DEHNcare APS with lever arms
- Arc flash protection class APC 1 and 2
- Lever arms ensure optimum placement on the helmet
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/Balaclava.jpg?itok=LeSynSif)
Balaclava at a glance
-
Arc flash protection class APC 2
-
PPE category 3 (as per NFPA 70E)
-
Increase the protective effect: combine face shield and balaclava
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/785760.jpg?itok=0iwWGk2h)
Protective hood at a glance
-
Arc flash protection class APC 2
-
PPE category 3 (as per NFPA 70E)
-
All-round protection against direct or indirect impact energy and flying parts
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/785705_1.jpg?itok=EpcfYQss)
Safety helmet at a glance
-
Suitable for live working up to 1,000 V
-
Ample head circumference adjustment
Products
Download
Brochure | DS355 | Personal protective equipment for electrically skilled persons | .pdf 4,6 MB |
Flyer | DS498 | Face protection | .pdf 540 KB |
Got any questions on
DEHNcare PPE?
You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.