DEHNcare ArcFit
Indoor und Outdoor
Indoor und Outdoor
The multinorm all-rounder: The single-layer material ensures great mobility and feels comfortable to wear all day long. The ArcFit collections conform to protection class APC 2 and PPE category 2.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-10/DEHNcare%20in%20out.jpg?itok=NuUnzbWl)
Resistant and standard-compliant, indoors and outdoors
The DEHNcare ArcFit multinorm protective clothing is lightweight and safe, so that electrically skilled persons are protected all day long. It fulfils all the necessary standards for working on electrical systems.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/ArcFit_in_0002_0.jpg?itok=B9Gw1aS7)
ArcFit Indoor at a glance
-
Great freedom of movement for all activities thanks to the all-round single-layer material
-
Excellent visibility thanks to additional reflectors
-
Optimum fit for every figure: Broad range of sizes for women and men
-
Multinorm protection against arc faults, heat and flames, welding spatter, electrostatic hazards
-
Washable up to 60°
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/785350a0004.jpg?itok=9YlTOhEb)
ArcFit Outdoor at a glance
- Extremely lightweight material with a weight per unit area of 300 g/sqm, offering optimum protection and especially pleasant wearing comfort
-
Optimum fit for every figure: Broad range of sizes for women and men
-
Multinorm protection against arc faults, heat and flames, welding spatter, electrostatic hazards, chemicals, high-visibility clothing class 3
-
Washable up to 60°
Individually configurable
Turn your employees into brand ambassadors: Choose between different material and zipper colours, add your company logo to the jacket and trousers and your employee's name to the protective jacket.
Products
Optimum fit for every figure: Here you will find an extensive range of sizes with long sizes, short sizes, women's sizes and standard sizes.
Still unsure?
Colour and material samples
With the free colour fan, you can choose your colours based on the fabric samples.
Find the right size
The DEHNcare ArcFit is available in different fits and sizes for women or men, for a perfect fit all day long.
Questions and answers about DEHNcare ArcFit
When do I have to wear protective clothing?
A risk analysis provides an overview of all hazards defined at the point of use. When assessing the risks resulting from arc faults, DGUV Information 203-077 “Thermische Gefährdung durch Störlichtbögen” (Thermal risk resulting from arc faults) serves as a guideline for selecting suitable PPE against arc faults.
Does the DEHNcare ArcFit protective clothing classify as multinorm clothing?
Yes, both collections provide protection against more than two risks:
-
Indoor model:
Protection against arc faults - IEC 61482-2:2018 APC 2
Heat and flame protection - EN ISO 11612:2015 A1+A2/B1/C1/E3/F1
Welder protection – EN ISO 11611:2015 class 2, A1+A2
Antistatic workwear - EN 1149-5:2008
High visibility – EN 17353 Type B3 -
Outdoor model:
Protection against arc faults - IEC 61482-2:2018 APC 2
Heat and flame protection - EN ISO 11612:2015 A1+A2/B1/C1/F1
Welder protection – EN ISO 11611:2015 class 2, A1+A2
Antistatic workwear - EN 1149-5:2008
High visibility clothing - EN ISO 20471:2013+A1:2016
Jacket - Clothing class 2 / Waistband trousers - Clothing class 2 / Clothing combination - clothing class 3
Protection against chemicals - EN 13034:2005+A1:2009 type 6
Why is there no double triangle on the garment?
The PPE against arc faults does not constitute electrically insulating protective clothing for work on low-voltage installations according to EN 50286.
According to the risk assessment to be carried out, the PPE against arc faults is used for work on electrical switchgear assemblies. Direct contact with live parts is not considered. According to DGUV-I 203-077, this would mean that arc fault protection is not ensured without keeping a safe distance from live parts.
Is it possible to wash the PPE?
Yes, each garment must be washed before it is used for the first time, e.g. in a standard washing machine up to 60°.
Detailed care instructions (e.g. no fabric softener) can be found on the care label directly in the garment and in the user information.
Does the PPE have to be impregnated?
The outdoor clothing must be professionally impregnated in order to reduce moisture absorption at the seams.
We recommend using a spray impregnation which is applied on the outside surface. The garment remains breathable and sweat absorbent.
What happens to damp outdoor clothing in the event of an arc fault?
According to previous findings, damp clothing exhibits no negative effects on the protective function.
Can the trouser legs/jacket sleeves be shortened?
Because of the reflective strips, only minimal shortening of the trouser leg or sleeve is possible. This may only be carried out by qualified companies and only with the original components.
Are repairs possible?
Changes must not adversely affect the performance of the clothing. Therefore, repairs may only be carried out by qualified companies and only with the original material.
Subsequent changes to the protective clothing must comply with the EC-type examination certificate.
Is DEHNcare ArcFit available in different colours?
Yes, you can choose between five different colours for the indoor models and two high-visibility colours for the outdoor models.
Which size is the right one?
Use the size chart to determine the correct size.
Am I adequately protected in the protective clothing alone?
No, to ensure full personal protection, you need additional protective equipment such as
- Protective gloves,
- Face shield and safety helmet,
- Protective hood.
The combination of the protection components depends on the risk and the application. They must be combined individually. We will be pleased to help you with this. Please get intouch with us.
Is it possible to add a logo or name?
Yes, it is. You can choose one of five positions for your logo and enter a name to personalise the protective clothing.
How long can I use the clothing?
The service life depends on the use, care and storage of the protective clothing. No specific time limit has been set in this respect.
Can I still use dirty clothing?
Defective or soiled garments which can no longer be cleaned must be withdrawn from further use.
Please remove (cut out) the serial label or make it unrecognisable before disposing of the item.
Download
Brochure | DS355 | Personal protective equipment for electrically skilled persons | .pdf 4,6 MB |
Flyer | Size chart | DEHNcare ArcFit | .pdf 421 KB |
Flyer | DS121 | DEHNcare ArcFit | .pdf 582 KB |
Got any questions on
DEHNcare PPE?
You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.