DEHNplan
Design Software
Design Software
DEHNplan, the quick way to standard-compliant external lightning protection.
With just one tool, you can easily plan standard-compliant external lightning protection for your project.
The BIM-enabled software for engineering offices, planning engineers and lightning protection installers facilitates your planning by visualizing the protected volume and separation distances and by providing an automatic bill of materials. Regular updates keep the system permanently up to date. You do not need any special prior knowledge to use DEHNplan: your expertise in lightning protection and earthing, as well as CAD knowledge, are the most important prerequisites for using DEHNplan optimally and efficiently.
Details + CostsYour advantages
- 100 % DIN EN 62305 (VDE 0185-305) compliant
- BIM-enabled software
- easy to use
- visual representation of the protected volume and separation distance
- regular updates
- automatic bills of materials
Find out more about
DEHNplan
ONE software
for all requirements
- 3D lightning protection and earthing design as per IEC 62305
- BIM-compatible - IFC import and export
- Placing air-termination systems
- Placing down conductors
- Wind gust speed
- Calculation and representation of the protected volume
- Calculation and representation of the separation distance
- Earth-termination system according to DIN 18014 and IEC 62305-3
- DEHN 3D component library
- WEB-based, work in different locations possible
- Central, web-based data storage
Software
Made in Germany
The BITMi seal of quality is awarded to "Software made in Germany". DEHN SE was certified in 2022 for the DEHNplan product by the Bundesverband IT- Mittelstand e.V. (German Federal Association of Medium-Sized IT Enterprises, or "BITMi" for short).
System
requirements
Operating systems | Microsoft Windows 10 (64 Bit), Microsoft Windows 11 | Note: Cannot run within a Citrix solution or remote desktop environment |
Central processing unit | Minimum requirement: CPU with 2.5-2.9 GHz | Recommended: CPU with 3 GHz or more |
Random access memory | Minimum requirement: 4 GB | Recommended: 16 GB |
Screen resolution | Conventional system: 1920 x 1080 px with true color |
Graphics card | Minimum requirement: 1 GB GPU with OpenGL support | Recommended: 4 GB GPU with OpenGL support |
Hard disc memory | Minimum requirement: 1 GB | Recommended: 5 GB |
Pointing device | Compatible with MS mouse with middle mouse button or scroll wheel |
Browser | Google Chrome |
Authorizations | Administrator rights for installation |
Costs and
Licences
The annual cost of use is 839,50 euros (net). You can test the software free of charge for 60 days. If you wish to continue using DEHNplan after the minimum term of 12 months, you must place a new order. The subscription is not automatically renewed. The concurrent license allows you to use DEHNplan throughout the entire company. Drafts can be saved for other employees for further planning at a later date. If you want to use DEHNplan simultaneously with several employees, you can purchase additional licences.
Knowledge & Support
Our e-learning content is your relaxed and easy path to more knowledge. Choose from the free online seminars, e-learning content and FAQs about DEHNplan. We can also support you with individual training, simply get in touch with us!
Tutorials
Are you already registered? At the DEHNacademy you will find short learning videos for an insight and the first steps.
Individual Training
Request your personal training – our experts are happy to help you.
FAQ Learning
Request your personal training – our experts are happy to help you.
New Workshops
Dates & Venues
- München: 16 - 17 April 2024
- Dortmund: 23 - 24 April 2024
- Leipzig: 04 - 05 June 2024
- Neumarkt: 02 - 03 July 2024
- Hamburg: 11 - 12 September 2024
- Berlin: 24 - 25 September 2024
- Neumarkt: 22 - 23 October 2024
- Hamburg: 12 - 13 November 2024
- Berlin: 10 - 11 December 2024
Essential programme contents and participation requirements can be found on our DEHNacademy platform.
Learn moreDownloads
Flyer | DEHNplan | Digitally planning lightning protection | .pdf 0.5 MB |
We are happy
to help you
Have some technical questions on using the software?
The experts at DEHNplan Support will be happy to answer your questions.
Get support here – competent and free of charge.
Phone: +49 9181 906 -2290
Send us an E-Mail