Your dashboard services.
Register to access all tools.

DEHNclip - ohne Werkzeug Erder und Armierung verbinden
DEHNclip – Installation without tools

DEHNclip rebar clip – installation without tools

Quick and safe connection of the earth electrode and the reinforcements

DEHNclip is mounted without tools, the advantages are obvious:

  • Simply snapping in saves time
  • You can no longer lose screw and nuts during installation

 

Easier to install

Thanks to its compact design, you can use this clip in places which are otherwise difficult to get to.

You need less space and carry less weight in your vehicle and on the construction site. Since less material is used, resources are conserved, and the environmental impact is minimised.

Good to know: DEHNclip hardly sticks out on the reinforcements and is therefore, in most cases, suitable for use where the concrete cover is relatively thin.

Now also for connecting reinforcing steel

Ideal for use with EMC shielding - 4 versions

Suitable for all objects with foundation earth electrodes and / or reinforcements. Lightning current carrying capability 50 kA (10/350 µs). Clamping range between 6 and 12 mm.

DEHNclip Flachleitermontage
DEHNclip, for flat conductors

For flat conductors...

For connecting the conductor to the reinforcements. Mounted quickly and safely.

DEHNclip Rundstahl
DEHNclip, for round conductors

... and round conductors

Always the right choice

Good news for the specialist

Tested technology

The new spring steel clip has been thoroughly tested and optimised for practical application in cooperation with specialists from the construction industry.

  • DEHNclip is tested for lightning current carrying capability
    Tested with a lightning current carrying capability of 50 kA (10/350 µs) according to IEC 62561-1: Lightning Protection System Components (LPSC)
     
  • and complies with the normative requirements for foundation earth electrodes and lightning protection systems
    DIN 18014: Foundation earth electrode - Planning, execution and documentation

    IEC 62305-3: Protection against lightning, Part 3: Physical damage to structures and life hazard

Installation video

This is how it's done

See for yourself how quick and easy work can be.

Installation comparison

The direct comparison: "Installation using DEHNclip vs. conventional installation" demonstrates the astonishing time saving you have using DEHNclip.

Contact

Have you got any questions? Contact us.

Technical support

Phone: +49 9181 906 1750

back to top